??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22090.0070 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22090. - Spring Plungers, double ended
Bill of material
22090.0070 Spring Plunger
BESTNR
Ref. No.
22090.0070
D1
7.0 mm
D2
6.0 mm
D3
+0.05
7.03 mm
L1
14.0 mm
S
mm
Enter value for S
mm
cm
inch
ft
F1
Spring load
4.0 N
F2
Spring load
12.0 N
G
Weight
3.00 g
FUNC
Function
Pressing, Arresting, Ejecting, Cushioning, Positioning, Resting
Embedded user actions